Specifications
Information: Drawings are not to scale.
Values at nominal voltage |
Nominal voltage |
12 V |
No load speed |
6920 rpm |
No load current |
241 mA |
Nominal speed |
6380 rpm |
Nominal torque (max. continuous torque) |
94.9 mNm |
Nominal current (max. continuous current) |
6 A |
Stall torque |
1720 mNm |
Stall current |
105 A |
Max. efficiency |
88 % |
Characteristics |
Terminal resistance |
0.115 Ω |
Terminal inductance |
0.0245 mH |
Torque constant |
16.4 mNm/A |
Speed constant |
581 rpm/V |
Speed / torque gradient |
4.05 rpm/mNm |
Mechanical time constant |
5.89 ms |
Rotor inertia |
139 gcm² |
Thermal data |
Thermal resistance housing-ambient |
4.65 K/W |
Thermal resistance winding-housing |
1.93 K/W |
Thermal time constant winding |
41.9 s |
Thermal time constant motor |
809 s |
Ambient temperature |
-30...+100 °C |
Max. winding temperature |
+155 °C |
Mechanical data |
Bearing type |
Waelzlager |
Max. speed |
12000 rpm |
Axial play |
0.05 - 0.15 mm |
Radial play |
0.025 mm |
Max. axial load (dynamic) |
5.6 N |
Max. force for press fits (static) |
110 N |
(static, shaft supported) |
1200 N |
Max. radial load |
28 N, 5 mm from flange |
Other specifications |
Number of pole pairs |
1 |
Number of commutator segments |
13 |
Number of autoclave cycles |
0 |
Product |
Weight |
480 g |
| | Continuous operation range
|
| |
|
| | |
| | Short term operation range
|
| |
|
Description
maxon DC motors are high-quality motors fitted with powerful permanent magnets. The “heart” of the motor is the worldwide patented ironless rotor. For you, this means cutting-edge technology in compact, powerful and low inertia drives.
Videos