![](/assets/public/caas/v1/media/17950/data/abcd281f3ec3056e85766550eec9f017/landscape_ratio16x9/1920/drive-systems-positioning-control-stage-picture.png)
Positioning controllers
The perfect solution for any task.
The EPOS4 product line offers versatile and powerful positioning systems for maxon DC and BLDC motors that are easy to integrate.
maxon EPOS4: A full range of positioning controllers.
EPOS is short for Easy to use POsitioning System. The CiA® 402 positioning controllers from maxon can easily be integrated into an extensive range of master environments, from single axis systems to highly complex multi-axis applications.
EPOS4 performance features
- Very high level of power density
- Convincing control performance even with highly dynamic motors
- Networkable & IoT ready
- Extensive feedback options
- Protective functions for controller and drive
- Configuration, integration, and communication via a variety of interfaces
- Easy commissioning with EPOS Studio GUI
Positioning controllers from maxon: Key information at a glance.
Robotic, analysis, and handling systems require compact integration of a large number of energy-efficient drives, combined with highly dynamic controllers and a linked bus system. With EPOS4 Modules from maxon, individual multi-axis systems can be implemented using CANopen or EtherCAT without major development costs.
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | |
---|---|---|---|---|---|---|
Operating voltage VCC | 24 V | 24 V | 24 V | 50 V | 50 V | 50 V |
Continuous output current Icont | 5 A | 5 A | 1.5 A | 5 A | 8 A | 15 A |
Clock frequency of the power stage | 50 kHz | 50 kHz | 100 kHz | 50 kHz | 50 kHz | 50 kHz |
PI current controller | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz |
PI speed controller | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz |
PID positioning controller | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz |
RS232 | Yes | No | Yes | Yes | Yes | Yes |
USB | Yes | Yes | Yes | Yes | Yes | Yes |
CANopen | Yes | No | Yes | Yes | Yes | Yes |
EtherCAT | No | Yes | Yes | Yes | Yes | Yes |
Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart |
Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop |
Ready-to-connect units for prototypes.
For prototypes and small batch production as well as for mechanical and equipment engineering, the ready-to-connect EPOS4 controllers, available in various power classes, provide attractive and cost-effective options.
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | |
---|---|---|---|---|---|---|---|---|---|---|---|
Operating voltage VCC | 24 V | 24 V | 24 V | 50 V | 50 V | 50 V | 50 V | 50 V | 50 V | 50 V | 70 V |
Continuous output current Icont | 5 A | 1.5 A | 1.5 A | 5 A | 5 A | 8 A | 8 A | 15 A | 15 A | 5 A | 15 A |
Clock frequency of the power stage | 50 kHz | 100 kHz | 100 kHz | 50 kHz | 50 kHz | 50 kHz | 50 kHz | 50 kHz | 50 kHz | 50 kHz | 50 kHz |
PI current controller | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz |
PI speed controller | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz |
PID positioning controller | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz |
RS232 | No | Yes | No | Yes | No | Yes | No | Yes | No | Yes | Yes |
USB | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes | Yes |
CANopen | No | Yes | No | Yes | No | Yes | No | Yes | No | Yes | Yes |
EtherCAT | Yes | No | Yes | No | Yes | No | Yes | No | Yes | Yes | Yes |
Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart |
Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop |
High-integration units for robots and wheel drives.
The round design with a centered hole enables seamless integration into joints, wheel drives, or robots with full EPOS4 functionality.
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | |
---|---|---|---|---|---|---|
Operating voltage VCC | 60 V | 60 V | 60 V | 60 V | 60 V | 60 V |
Continuous output current Icont | 8 A | 8 A | 12 A | 12 A | 12 A | 12 A |
Clock frequency of the power stage | 50 kHz | 50 kHz | 50 kHz | 50 kHz | 50 kHz | 50 kHz |
PI current controller | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz | 25 kHz |
PI speed controller | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz |
PID positioning controller | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz | 2.5 kHz |
RS232 | No | No | No | No | No | No |
USB | Yes | Yes | Yes | Yes | Yes | Yes |
CANopen | Yes | No | Yes | Yes | No | No |
EtherCAT | No | Yes | No | No | Yes | Yes |
Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart | Feature Chart |
Go to shop | Go to shop | Go to shop | Go to shop | Go to shop | Go to shop |
EPOS Studio
Software and libraries included.
The free EPOS Studio software offers an intuitive user interface with many tools, such as:
- Startup Wizard, that guides you through the entire configuration process step-by-step.
- Auto Tuning, that automatically sets the ideal control parameters and is then immediately ready for use.
- Analysis tools, such as Data Recorder or Command Analyzer.
In addition, we provide our customers with comprehensive libraries with programming examples to make integration into different system environments easier:
- Windows DLL for PC 32-bit/64-bit
- Linux Shared Object Library X86 32-bit/64-bit, ARMv6/v7/v8 32-bit, ARMv8 64-bit
![picture_Epos](/assets/public/caas/v1/media/216704/data/d97c95a83c362f79bf6a7cf319d1b9d1/landscape_ratio4x3/768/drive-systems-positioning-control-stage-image.png)
Easy to configure. Large selection.
Quick availability, support during purchasing, and customized configuration for your application upon request. And there are many more reasons to use our online shop:
Product programs
Selection
Find the right drive system by entering a few parameters.
Selection
6000
Products with more than one million possible combinations.
Information
Downloads
CAD and product data, manuals, and software can be downloaded via the shop.
Delivery
In 11 working days
Due to fast prototyping and automated processes, configurable drives are manufactured and ready for delivery.
Global network
Customer service
The maxon sales support is available for all customer-specific queries. Worldwide.
Configuration
Your ideal drive
The online configurator guides you through all options step by step.